IESNA:LM-63-2002
[TEST]P1434517
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7C-935-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 7xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.92A 350.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35868.2
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5462.4 5688.0 5849.1 5841.1 5712.2 5534.9 5107.9 4745.4 4777.6 5027.4 5486.6 6050.5 6751.5 7581.3 8822.0 10046.6 11029.6 12101.1 
13309.6 14308.6 14365.0 14010.5 13059.8 11367.9 8499.8 6260.0 5897.5 4592.3 3126.0 2417.0 1893.3 1353.5 1071.5 845.9 604.2 370.6 
177.2 0.0 
5462.4 5696.1 5857.2 5849.1 5720.2 5543.0 5107.9 4753.4 4777.6 5027.4 5478.5 6034.4 6703.1 7637.7 8991.2 10006.4 11150.4 12117.2 
13301.5 14348.9 14429.5 14075.0 13164.6 11496.8 8604.5 6364.8 6002.2 4777.6 3262.9 2481.4 1917.5 1385.7 1087.6 878.2 660.6 418.9 
193.4 0.0 
5462.4 5671.9 5841.1 5865.2 5760.5 5639.7 5252.9 4874.3 4817.9 5059.6 5446.3 5986.1 6654.8 7476.6 8942.9 10046.6 11150.4 12085.0 
13164.6 14357.0 14735.6 14469.7 13752.7 12310.6 9877.5 7218.8 6775.6 5583.3 4286.1 3077.6 2320.3 1748.3 1305.2 1023.2 789.6 467.3 
225.6 0.0 
5462.4 5663.8 5841.1 5929.7 5857.2 5792.7 5543.0 5132.1 4930.7 5051.5 5398.0 5905.5 6550.1 7331.6 8209.7 9434.3 10650.9 11649.9 
12802.0 13970.2 14848.4 14937.0 14405.3 13349.9 11279.3 8225.8 7718.3 6300.3 5116.0 4052.5 3166.3 2360.6 1740.2 1248.8 950.7 
588.1 249.8 0.0 
5462.4 5679.9 5857.2 6010.3 6058.6 6058.6 5970.0 5688.0 5381.8 5325.4 5559.1 6018.3 6670.9 7460.5 8330.6 9241.0 10401.1 11553.2 
12657.0 13728.5 14800.1 15501.0 15412.4 14727.6 13349.9 10489.8 9813.0 7355.7 5559.1 4495.6 3617.4 2884.3 2336.4 1804.7 1337.4 
950.7 346.4 0.0 
5462.4 5647.7 5833.0 6042.5 6203.6 6308.4 6380.9 6340.6 6179.5 6074.7 6187.5 6525.9 7081.8 7839.1 8749.5 9748.6 10739.5 11641.9 
12576.4 13382.1 14244.2 15235.1 15791.0 15662.1 14856.5 13374.0 12874.5 10248.1 6525.9 4149.2 3190.4 2513.7 1917.5 1498.5 1071.5 
692.9 314.2 0.0 
5462.4 5639.7 5825.0 6066.7 6356.7 6622.6 6848.2 7089.9 7226.8 7315.4 7516.9 7863.3 8378.9 9144.3 10038.6 10997.3 11867.5 12632.8 
13108.2 13519.1 13897.7 14493.9 15549.3 17080.1 17990.5 18167.8 18111.4 17386.3 14260.3 9297.4 5180.4 3311.3 2521.7 1877.2 
1232.7 652.6 257.8 0.0 
5462.4 5607.4 5792.7 6042.5 6356.7 6751.5 7194.6 7686.0 8209.7 8733.4 9136.2 9563.2 10167.5 10884.5 11811.1 12697.3 13511.0 
14026.6 14526.1 14775.9 15041.8 15501.0 16330.8 17660.2 19940.2 21914.1 21978.6 20834.5 17829.4 14357.0 10441.4 6082.8 3319.3 
2191.4 1546.9 999.0 378.7 0.0 
5462.4 5591.3 5776.6 6034.4 6372.8 6743.4 7202.6 7710.2 8290.3 8878.4 9418.2 9869.4 10457.5 11198.7 12093.0 12971.2 13776.9 
14244.2 14743.7 15025.7 15291.5 15758.8 16572.5 17861.6 20053.0 21930.2 21922.2 20915.1 17958.3 14357.0 10054.7 5849.1 3287.1 
2127.0 1546.9 1023.2 386.7 0.0 
5462.4 5559.1 5744.4 5986.1 6332.5 6719.2 7226.8 7847.2 8612.6 9547.1 10578.4 11706.3 12987.3 14324.7 15541.3 16532.3 17080.1 
17362.1 17491.0 17346.0 17378.2 17692.4 17942.2 18119.4 17160.7 15428.5 15074.0 14026.6 12939.0 10103.0 5994.2 3448.2 2425.1 
1667.7 1256.8 942.6 418.9 0.0 
5462.4 5518.8 5663.8 5905.5 6187.5 6550.1 7025.4 7557.1 8250.0 9079.8 10038.6 11053.7 12278.3 13551.3 14856.5 16008.6 16838.4 
17402.4 17708.5 17773.0 18006.6 18538.4 19158.7 19166.8 18079.1 16580.6 16250.3 14590.6 11641.9 8250.0 5502.7 3673.8 2360.6 
1514.7 999.0 644.5 265.9 0.0 
5462.4 5510.8 5615.5 5841.1 6098.9 6437.3 6832.0 7307.4 7895.5 8588.4 9474.6 10377.0 11416.3 12423.4 13511.0 14445.6 15098.2 
15412.4 15581.6 15549.3 15638.0 16032.7 16556.4 16653.1 15984.4 14848.4 14622.8 13277.4 10828.1 8185.6 5800.8 3883.3 2441.2 
1490.5 886.2 596.2 217.5 0.0 
5462.4 5494.6 5575.2 5744.4 5953.9 6203.6 6517.8 6888.4 7307.4 7806.9 8387.0 9055.7 9732.4 10377.0 11045.7 11617.7 11948.0 
11931.9 11827.2 11569.4 11367.9 11537.1 11899.7 12149.4 11964.1 11480.7 11351.8 10578.4 8830.1 6646.7 4527.8 2916.5 2078.6 
1482.4 1071.5 725.1 290.0 0.0 
5462.4 5414.1 5398.0 5422.1 5454.4 5438.2 5389.9 5333.5 5236.8 5156.3 5124.0 5140.1 5204.6 5317.4 5518.8 5679.9 5776.6 5720.2 5502.7 
5204.6 4866.2 4576.2 4302.3 4036.4 3689.9 3343.5 3262.9 2981.0 2674.8 2408.9 2175.3 1941.7 1708.0 1434.1 1216.6 966.8 443.1 0.0 
5462.4 5333.5 5188.5 4979.0 4729.3 4455.3 4229.7 4084.7 4020.3 4020.3 4084.7 4165.3 4270.0 4423.1 4535.9 4664.8 4713.1 4697.0 4560.1 
4221.7 3835.0 3472.4 3150.2 2835.9 2554.0 2312.3 2288.1 2159.2 2006.1 1861.1 1716.1 1563.0 1385.7 1176.3 974.9 749.3 306.2 0.0 
5462.4 5244.9 4914.6 4471.4 4084.7 3899.4 3875.3 3947.8 4004.2 4028.3 4036.4 4028.3 4044.4 4028.3 4012.2 3996.1 3939.7 3835.0 3665.8 
3440.2 3134.0 2844.0 2562.0 2328.4 2143.1 1998.1 1965.8 1861.1 1748.3 1627.4 1482.4 1321.3 1144.0 918.5 668.7 427.0 185.3 0.0 
5462.4 5164.3 4656.7 4068.6 3810.8 3851.1 4004.2 4100.8 4141.1 4141.1 4100.8 4044.4 3963.9 3875.3 3794.7 3698.0 3569.1 3408.0 3238.8 
3053.5 2835.9 2626.5 2441.2 2296.1 2159.2 2030.3 2006.1 1861.1 1772.5 1708.0 1683.8 1554.9 1385.7 1103.8 789.6 483.4 290.0 0.0 
5462.4 5083.7 4407.0 3835.0 3778.6 3971.9 4157.2 4262.0 4286.1 4245.9 4157.2 4044.4 3939.7 3826.9 3657.7 3480.5 3311.3 3166.3 2981.0 
2795.7 2626.5 2481.4 2368.7 2272.0 2094.7 1965.8 1949.7 1869.1 1812.7 1981.9 2054.4 1941.7 1764.4 1482.4 1071.5 741.2 555.9 0.0 
5462.4 5019.3 4229.7 3730.2 3843.0 4092.8 4294.2 4398.9 4415.0 4342.5 4213.6 4052.5 3891.4 3706.1 3520.8 3327.4 3117.9 2908.5 2707.0 
2513.7 2368.7 2263.9 2167.2 1998.1 1893.3 1764.4 1748.3 1667.7 1700.0 1933.6 1845.0 1683.8 1498.5 1264.9 950.7 797.6 580.1 0.0 
5462.4 4946.8 4116.9 3698.0 3875.3 4165.3 4382.8 4495.6 4495.6 4415.0 4253.9 4060.6 3851.1 3593.3 3399.9 3198.5 2932.6 2658.7 2457.3 
2312.3 2247.8 2110.8 1990.0 1853.0 1724.1 1595.2 1579.1 1522.7 1643.6 1724.1 1554.9 1353.5 1168.2 934.6 781.5 717.0 435.1 0.0 
5462.4 4962.9 4084.7 3706.1 3907.5 4213.6 4431.2 4527.8 4527.8 4439.2 4270.0 4068.6 3818.9 3496.6 3262.9 3061.5 2747.3 2489.5 2304.2 
2223.6 2135.0 2038.3 1917.5 1796.6 1667.7 1538.8 1522.7 1498.5 1627.4 1579.1 1385.7 1313.2 1184.3 934.6 757.3 628.4 338.4 0.0 
5462.4 4971.0 4020.3 3689.9 3915.5 4205.6 4407.0 4503.7 4495.6 4398.9 4253.9 4060.6 3786.6 3496.6 3262.9 3045.4 2739.3 2473.4 2272.0 
2223.6 2094.7 2014.2 1877.2 1764.4 1635.5 1522.7 1498.5 1482.4 1611.3 1546.9 1353.5 1264.9 1111.8 829.8 709.0 588.1 306.2 0.0 
